BGT60ATR24C XENSIV™ 60GHz radar sensor for automotive sensing
Overview
XENSIV™ BGT60ATR24C, an automotive 60 GHz radar sensor, enables ultra-wide bandwidth FMCW operation in a small package. Sensor configuration and data acquisition are enabled with a digital interface and the integrated state machine enables independent data acquisition with power mode optimization for lowest power consumption.
Summary of Features
- 60 GHz radar sensor for FMCW operation
- 4 GHz bandwidth
- 2 TX / 4 RX channels
- Digital interface for chip configuration and radar data acquisition
- Optimized power modes for low-power operation
- Integrated state machine for independent operation
- AEC-Q100/101 qualified
Benefits
- Low power consumption
- Accurate and robust performance
- Excellent thermal management
- Size and space optimized solution
Potential Applications
- Radar frontend for gesture sensing
- High resolution FMCW radars
- Short range sensing operations
- Hidden sensing applications behind radome
![](/export/sites/default/media/products/Sensors/PG-VFWLB-76-1-web.png_1810349588.png)
Diagrams
![](/export/sites/default/media/products/Sensors/BGT60ATR24C_BlockDiagram.JPG_1721691572.jpg)
Videos
Support